RTK Surveying Base or Rover Setup

by Nate

Favorited Favorite 0

All the parts you need to setup a base or rover with high precision, centimeter level GNSS. Note: This is just one setup (either the base or the rover). You will need two setups if you want to transmit RTCM between units. You will need to provide your own monopole, tripod, and cell phone clamps. See this tutorial for more information.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Voltmeter Ammeter 30V 10A Red and Blue
In stock TOL-18374
5.5 1   
Serial Telemetry Radio Kit - 915MHz, 500mW
Retired WRL-17255
44.95 1   
Cannot be ordered at this time.
SparkFun RTK Surveyor
Retired SPX-17369
399.95 1   
Cannot be ordered at this time.
GNSS Multi-Band L1/L2 Surveying Antenna - TNC (TOP106)
In stock GPS-17751
133.95 1   
Antenna Thread Adapter - 1/4in. to 5/8in.
In stock PRT-17546
5.5 1   
Interface Cable - SMA Male to TNC Male (300mm)
Retired CAB-17833
10.95 1   
Cannot be ordered at this time.
microSD Card - 1GB (Class 4)
In stock COM-15107
5.5 1   
USB Wall Charger - 5V, 2A
Only 11 left! TOL-16893
6.5 1   
Serial Telemetry Radio Kit - 915MHz, 100mW
Retired WRL-15007
39.95 1   
Cannot be ordered at this time.
Reversible USB A to C Cable - 2m
23 available CAB-15424
8.95 1   
Total: 661.7