Notice: Backorders for this product are treated as build-to-order. We can usually ship small quantities within 3–4 weeks, but large orders may require additional lead time. Please contact our sales team for a quote.

SparkFun RTK Surveyor
GPS-18443

SparkFun RTK Surveyor

SKU: GPS-18443

The Surveyor is our first-generation surveyor that can achieve centimeter-level accuracy when paired with a surveying antenna.

$427.95
In stock
SKU
GPS-18443
Backorder
Stock/Discounts

Notice: Backorders for this product are treated as build-to-order. We can usually ship small quantities within 3–4 weeks, but large orders may require additional lead time. Please contact our sales team for a quote.

Helpful Documentation

Product Overview

The SparkFun RTK Surveyor is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, this preprogrammed device can also be used for autonomous driving, navigation, asset tracking and any other application where there is a clear view of the sky. The RTK Surveyor can also be used as a base station. With the flick of a switch, two RTK Surveyors can be used to create an RTK system capable of 14mm horizontal positional accuracy. The built-in Bluetooth® connection via an ESP32 WROOM enables the user to use the RTK Surveyor with their choice of GIS application on a phone or tablet. The built in battery allows field use for up to four hours and is compatible with common USB battery banks.

The RTK Surveyor works with common GIS software for Android and iOS including SW Maps (Android / iOS), ArcGIS Survey123, Field Genius, SurvPC, Survey Master, Vespucci, QGIS, QField (Android / iOS), and any GIS software that supports NMEA over Bluetooth or TCP.

This device can be used in four modes:

  • GNSS Positioning (~30cm accuracy)
  • GNSS Positioning with RTK (1.4cm accuracy)
  • GNSS Base Station
  • GNSS Base Station NTRIP Server

In Position mode the device receives L1/L2 signals from a user-provided antenna and the high-grade GNSS receiver provides lat/long and altitude with accuracies around 300mm.

In Positioning with RTK mode the device receives L1/L2 signals from the antenna and correction data from a base station. The correction data can be obtained from a cellular link to online correction sources or over a radio link to a 2nd RTK Surveyor setup as a base station.

In Base Station mode the device is mounted to a temporary position (like a tripod) and begins transmitting correction data over a radio or internet connection. A base is often used in conjunction with a second unit set to 'Positioning with RTK' to obtain the 14mm relative accuracy.

In Base Station NTRIP Server mode an antenna is mounted to a semi or permanently fixed position (like a roof), a cable is run indoors, and the device connects over WiFi to transmit the correction data to a NTRIP caster so that any rover can access the correction data over a cellular or internet connection. This type of base is a very easy way to setup a very precise absolute correction source.

Two cables are provided with the RTK Surveyor allowing a user to plug on our easy to use Serial Telemetry Radios or their own radio link. If a local correction source is within 10km, a user can also use their phone to provide correction data over the Bluetooth® link (no external radio needed!).

Note: The SparkFun RTK Surveyor is just the enclosed device and does NOT include an antenna, serial telemetry radio, or associated mounting pieces. These items will need to be purchased separately from the Hookup Accessories below.

Important: The SparkFun RTK Surveyor is not designed for permanent outdoor mounting. Please mount the L1/L2 antenna (which we've had outside constantly for over three years in Colorado UV) outside with a SMA cable running to the RTK Surveyor that is located inside or protected from the elements. See Creating a Permanent Base for more information.

Features & Specs

MODULE RECEPTION CONSTELLATIONS INTERNAL ANTENNA BATTERY RUNTIME COMMUNICATIONS HARDWARE APPLICATION CORRECTIONS SOURCE
u-blox ZED-F9P L1/L2 GPS, GLONASS, Galileo, BeiDou No [int battery] Bluetooth, Radio Base or Rover NTRIP

Supported GIS Data Collector Software:

GNSS Receiver: ZED-F9P

  • Concurrent reception of GPS, GLONASS, Galileo and BeiDou
  • Receives both L1C/A and L2C bands
  • Current: 68mA - 130mA (varies with constellations and tracking state)
  • Time to First Fix: 25s (cold), 2s (hot)
  • Max Navigation Rate:
    • PVT (basic location over UBX binary protocol) - 25Hz
    • RTK - 20Hz
    • Raw - 25Hz
  • Horizontal Position Accuracy:
    • 2.5m without RTK
    • 0.010m with RTK
  • Max Altitude: 50km (31 miles)
  • Max Velocity: 500m/s (1118mph)

Bluetooth® Transceiver: ESP32 WROOM

  • Xtensa® dual-core 32-bit LX6 microprocessor
  • Up to 240MHz clock frequency
  • 16MB of flash storage
  • 520kB internal SRAM
  • Integrated 802.11 BGN WiFi transceiver
  • Integrated dual-mode Bluetooth® (classic and BLE)
  • Hardware accelerated encryption (AES, SHA2, ECC, RSA-4096)
  • 2.5 µA deep sleep current

Overall Device

  • Internal Battery: LiPo 1000mAh with 500mA charging
  • Radio Port: 3.3V TTL Serial (57600bps RTCM TX/RX)
  • Data Port: 3.3V TTL Serial (115200bps NMEA)
  • Weight: 132g (entire device including battery)
  • Dimensions: 118mm x 79mm x 30mm (4.7in x 3.1in x 1.2in)
  • 1x Qwiic Connector
  • 1x microSD Socket for optional logging

Changes: This version (which replaces SPX-17369) uses a reinforced edge mount SMA connector for better resiliency when a fixed 'stub' antenna is used.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RTK Surveyor
SparkFun RTK Surveyor
$427.95
GPS-18443
$427.95 retail price.

Available Discounts

  • $406.55 | 10+ units
  • $385.16 | 25+ units
  • $363.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing