MyoWare 2.0 Muscle Sensor and Arduino Bluetooth® Wishlist

Favorited Favorite 0

Wishlist to get started sending sensor data between a Bluetooth® Peripheral and Central device in the MyoWare® 2.0 Muscle Sensor ecosystem.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
MyoWare 2.0 Link Shield
In stock DEV-18425
12.95 1   
MyoWare 2.0 Arduino Shield
In stock DEV-18426
9.95 1   
MyoWare 2.0 Muscle Sensor
Retired DEV-18977
39.95 1   
Cannot be ordered at this time.
Audio Cable TRS - 1m
In stock CAB-18983
1.95 1   
Panasonic Alkaline Battery - AA
In stock PRT-15201
2.2 4   
SparkFun RedBoard Artemis
In stock DEV-15444
43 2   
Reversible USB A to C Cable - 2m
24 available CAB-15424
17.9 2   
Total: 140.65