Futuras Compras

by Roterdan

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
Botanicalls Kit
Retired KIT-10334
199.9 2   
Cannot be ordered at this time.
RFID Evaluation Shield - 13.56MHz
Retired DEV-10162
19.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
ConnectPort X2
Retired WRL-10569
109.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
DC Barrel Jack - Panel Mount
Retired PRT-10785
19.75 5   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
19.95 1   
Cannot be ordered at this time.
Audio Adapter - 3.5 mm to 1/4" Stereo
Retired COM-11150
0.5 1   
Cannot be ordered at this time.
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
Arduino Ethernet with PoE
Retired DEV-11361
79.95 1   
Cannot be ordered at this time.
T'Rex Tank Chassis
Retired ROB-12719
264.95 1   
Cannot be ordered at this time.
Cable Carrier - 10x15mm (0.5m Length)
30 available ROB-13207
11.95 1   
Ultrasonic Range Finder - XL-MaxSonar-EZ4
Retired SEN-09495
199.8 4   
Cannot be ordered at this time.
Total: 1091.5