4-H Project

by Member #159977

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Reversible USB A to C Cable - 0.3m
In stock CAB-15426
4.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Rotary Potentiometer - Linear (10k ohm)
19 available COM-09288
1.05 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
LED - Basic Yellow 5mm
In stock COM-09594
0.45 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Flexible Qwiic Cable - 100mm
In stock PRT-17259
3.2 2   
SparkFun Micro OLED Breakout (Qwiic)
19 available LCD-22495
18.5 1   
SparkFun Temperature Sensor - STTS22H (Qwiic)
Only 7 left! SEN-21262
5.95 1   
SparkFun RedBoard Plus
In stock DEV-18158
21.5 1   
Total: 71.4