Electrical Circuits Chapter (The Tinkering Workshop)

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Hobby Gearmotor - 140 RPM, Male Connectors (Single)
In stock ROB-21245
5 2   
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
1.6 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
Diffused LED - Green 10mm
In stock COM-10633
0.6 1   
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
Diffused LED - White 10mm
In stock COM-11121
0.6 1   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Diffused LED - Yellow 10mm
In stock COM-10634
0.6 1   
Panasonic Alkaline Battery - AA
In stock PRT-15201
2.2 4   
Total: 22.9