Home

by g33k

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
104.85 3   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
4.2 4   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
4.95 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
5.95 1   
Cannot be ordered at this time.
Trimpot 10K
Retired COM-00104
2.85 3   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
3.15 3   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
14.95 1   
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
3.2 2   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Serial LCD Kit - Retail
Retired RTL-10768
25.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
MicroRax - Small Kit
Retired PRT-10809
119.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Spring Connectors (pack of 10)
Retired PRT-11822
1.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
29.9 2   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Total: 698.1