For Maui

by stilldavid

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 2mW RPSMA - Series 2 (ZigBee Mesh)
Retired WRL-10416
31.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
USB Cable A to B - 6 Foot
In stock CAB-00512
9 2   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
2.4GHz Duck Antenna RP-SMA - Large
24 available WRL-00558
10.95 1   
Parallel Cable DB25 M/F - 6 Foot
Retired CAB-00064
4.95 1   
Cannot be ordered at this time.
Exciting XBee Class - December 3rd, 2011
Retired CLS-10910
125 1   
Cannot be ordered at this time.
Bracelet Kit - Sapphire (Blue)
Retired KIT-10092
49.95 1   
Cannot be ordered at this time.
Phillips LPC2138 ARM 7 IC
Retired COM-00520
11.95 1   
Cannot be ordered at this time.
Audio-Sound Module - SOMO-14D
Retired DEV-09534
39.9 2   
Cannot be ordered at this time.
Total: 403.11