Textile-y things!

by SaraBeckwith

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder
Retired DEV-10084
4.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-08786
29.9 2   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-08937
14.95 1   
Cannot be ordered at this time.
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
Retired WRL-10415
21.95 1   
Cannot be ordered at this time.
Bluetooth Mate Gold
Retired WRL-09358
64.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
LilyPad Protoboard
Retired DEV-10515
1.5 1   
Cannot be ordered at this time.
LilyPad Protoboard Small
Retired DEV-09102
1.5 1   
Cannot be ordered at this time.
LilyPad Protoboard Large
Retired DEV-09101
6.95 1   
Cannot be ordered at this time.
LilyPad LED PCB Set
Retired DEV-10071
4.95 1   
Cannot be ordered at this time.
LilyPad E-Sewing Kit
Retired KIT-10554
19.95 1   
Cannot be ordered at this time.
Digital Multimeter - Auto-Ranging
Retired TOL-08657
59.95 1   
Cannot be ordered at this time.
Open Heart Kit
Retired KIT-09794
18.95 1   
Cannot be ordered at this time.
PumLantern Kit - Black Geek
Retired KIT-09550
24.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-10339
99.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Pink 3m
Retired COM-10198
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
37 2   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
Retired DEV-10506
39.95 1   
Cannot be ordered at this time.
Total: 633.75