supplies

by txfiredrgn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
LED - Infrared 950nm (25 pack)
Retired COM-10557
9.25 1   
Cannot be ordered at this time.
IR Receiver - TSOP85
Retired SEN-08545
2.95 1   
Cannot be ordered at this time.
Total: 34.75