Alarmsensor

by Member #98770

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth Modem - BlueSMiRF RP-SMA
Retired WRL-00158
64.95 1   
Cannot be ordered at this time.
PICAXE 08M Microcontroller (8 pin)
Retired COM-08308
2.95 1   
Cannot be ordered at this time.
PICAXE 14M Microcontroller (14 pin)
Retired COM-08351
3.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1 2   
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
7.95 1   
LiPoly Charger - Single Cell 3.7-7V Input
Retired PRT-00726
16.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.5 2   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
3.95 1   
Total: 124.1