by Nashid
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno SMD
DEV-10356 |
24.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive White (Sale)
PRT-07916 |
2.95 |
1
Cannot be ordered at this time. |
|
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Mini Photocell
SEN-09088 |
8 | 5 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.5 | 5 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Carbon Monoxide Sensor - MQ-7
SEN-09403 |
5.5 | 1 | |
Servo - Large
ROB-09064 |
12.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic High Torque Continuous Rotation (Standard Size)
ROB-09347 |
14.95 | 1 | |
Infrared Emitters and Detectors
SEN-00241 |
3.9 |
2
Cannot be ordered at this time. |
|
Tilt Sensor - AT407
SEN-10289 |
2.1 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
SparkFun Analog/Digital MUX Breakout - CD74HC4067
BOB-09056 |
5.95 | 1 | |
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
Toy DC Motor with Leads
ROB-09608 |
0.95 |
1
Cannot be ordered at this time. |
|
Small Stepper Motor
ROB-10551 |
8.95 | 1 | |
Total: 115.95 |