ME213Fall2011

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magnet Ring - 3/16"
In stock COM-08914
30
You save:
1.5 (5%)
30   
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
8.85 3   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
21.9 2   
USB Female Type A SMD Connector
In stock PRT-09011
7.5 5   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
23
You save:
2 (8%)
100   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
19.5 10   
Cannot be ordered at this time.
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
5.9 2   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
5.5 2   
LED Starter Kit
Retired RTL-09878
11.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Cool White 120lm
Retired COM-10178
14.85 3   
Cannot be ordered at this time.
Transformer Modem 600:600 Ohm (PTH)
Retired COM-09443
13.9 2   
Cannot be ordered at this time.
Fuse Clip 5mm
In stock COM-09773
3 10   
Fuse 5mm 250V 500mA
Out of stock COM-10166
8.4
You save:
2.1 (20%)
10   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
5 10   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
33 2   
Solar Panel - 10W
Retired PRT-09759
119.9 2   
Cannot be ordered at this time.
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
Retired SEN-10131
3.83
You save:
0.67 (15%)
1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-10339
99.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
1.6 1   
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
3.5 1   
Total: 485.73