Free Day 2011

by EvilGenius121

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Scrap Boards
Retired DD-08477
3 12   
Cannot be ordered at this time.
Stencils - Ding and Dent
Retired DD-10902
1.95 1   
Cannot be ordered at this time.
Ding and Dent Production Builds - Other
Retired DD-09043
3 3   
Cannot be ordered at this time.
Product Sketch T-Shirt - Large
Retired SWG-09244
12.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.9 3   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
7-Segment Display - 4-Digit (White)
Out of stock COM-10931
2.45 1   
AVR 8 Pin 10MHz 1K 4A/D - ATtiny13
Retired COM-00211
5.85 3   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
11 2   
16 Channel Multiplexer
In stock COM-00299
1.05 1   
iPod Connector Male Style 1
Retired DEV-00633
7.9 2   
Cannot be ordered at this time.
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Ding and Dent Production Builds - WRL
Retired DD-09042
6 2   
Cannot be ordered at this time.
Ding and Dent Production Builds - DEV
Retired DD-09040
5 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
BigTime Watch Kit
Retired KIT-10870
19.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
MSP-EXP430G2 LaunchPad
Retired DEV-10020
19.9 2   
Cannot be ordered at this time.
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Total: 157.08