×

SparkFun will be closed on Monday for Memorial Day (5/25). SparkFun resume normal business hours at 9 am MST on 5/26/2020.

Roadshow

by Atli

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magnet Disk - 0.709"
In stock COM-08890
3.8 4   
KTA-223 USB/RS485 Relay IO Board
22 available DEV-09526
144.95 1   
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
17.9 2   
Cannot be ordered at this time.
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
17.9 2   
Cannot be ordered at this time.
Wire Wrap Wire - Yellow (30 AWG)
Retired PRT-08029
17.9 2   
Cannot be ordered at this time.
Wire Wrap Wire - Green (30 AWG)
Retired PRT-08186
17.9 2   
Cannot be ordered at this time.
Concave Button - Red
In stock COM-09336
7.5 3   
USB Cable A to B - 6 Foot
In stock CAB-00512
7.9 2   
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Red
Retired COM-09766
19.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
Out of stock COM-09312
3.8 4   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
9.5 10   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Total: 378.75