×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Rito wish

by nsa

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solenoid - 5V (Small)
In stock ROB-11015
4.95 1   
SparkFun Third Hand Kit
In stock TOL-11784
34.95 1   
Coin Acceptor - Programmable (6 coin types)
28 available COM-11636
44.95 1   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Sew Electric
Only 12 left! BOK-12019
34.95 1   
SparkFun WiFi Shield - CC3000
Retired DEV-12071
39.95 1   
Cannot be ordered at this time.
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
Solar Panel - 3.5W
32 available PRT-13782
39 1   
Solar Panel - 6W
In stock PRT-13783
59 1   
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
29.95 1   
Total: 377.6