want

by elhogue

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
11 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
13 2   
Reed Switch - Insulated
In stock COM-10601
6.3 3   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
Microswitch - 2 Terminal
Retired COM-09414
4.5 3   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Toggle Switch
In stock COM-09276
2.1 1   
Total: 139.4