free day 2012

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
Ceramic Resonator 16MHz
Retired COM-09420
1.9 2   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
Total: 115.45