pen

by Member #81830

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
6.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
4-Way Tilt Sensor - RPI-1031
Retired SEN-10313
2.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Surface Mount Right Angle Switch
In stock COM-10860
1.05 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
5-way Tactile Switch
In stock COM-10063
2.1 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
9 Degrees of Freedom - Sensor Stick - Ding and Dent
Retired SEN-10183
89.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Polymer Lithium Ion Battery - 20mAh
Retired PRT-09142
5.95 1   
Cannot be ordered at this time.
Total: 224.8