Super-Awesome Sylvia's Wishlist

by TechNinja

Favorited Favorite 0

Kits, fun bits, bobs & parts, and I want to control my own RC helicopter and truck!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
BigTime Watch Kit
Retired KIT-10870
19.95 1   
Cannot be ordered at this time.
Bulbdial Clock Kit - Black/Clear Case
Retired KIT-10021
84.95 1   
Cannot be ordered at this time.
Photopopper Photovore
Retired ROB-09554
35.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Bright Bunny Kit
Retired KIT-10708
24.95 1   
Cannot be ordered at this time.
Colorganic Spectralizer Kit
Retired KIT-10446
24.95 1   
Cannot be ordered at this time.
EggBot Full Kit
Retired WIG-10347
194.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Amber on Black 3.3V
Retired LCD-09054
14.95 1   
Cannot be ordered at this time.
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-09710
39.95 1   
Cannot be ordered at this time.
ArduPilot Mega IMU Shield/OilPan Rev-H V1.0 (No pin headers)
Retired GPS-10952
89.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
34.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
ProtoSnap - LilyPad Development Board
Retired DEV-10958
49.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
14.95 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ4
Retired SEN-08504
35.5 1   
Cannot be ordered at this time.
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Conductive Thread - 117/17 2ply
Retired DEV-08544
39.95 1   
Cannot be ordered at this time.
Total: 1063.35