Scott's Birthday Wishlist

by Member #142854

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
0.98
You save:
2.92 (75%)
2   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
LED - Super Bright White
In stock COM-00531
2.1 2   
Button Pad 4x4 - LED Compatible
17 available COM-07835
4.95 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
LED - Super Bright Red
In stock COM-00528
3.15 3   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
3.15 3   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Car Adapter Power Supply--7.5VDC 1A
Retired TOL-08835
0.5 1   
Cannot be ordered at this time.
Toggle Switch - 3PDT
Retired COM-11137
5.9 2   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
8.85 3   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
5.25 3   
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Total: 198.63