Robotics

by Member #107644

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Small
Retired COM-00681
9.9 2   
Cannot be ordered at this time.
PodBreakout Mini
Retired DEV-10645
12.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
4.9 2   
Door Switch - Momentary
Retired COM-11142
4.75 5   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Red on Black 3.3V
Retired LCD-09051
14.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
22.5 10   
LED - Super Bright Blue (25 pack)
Retired COM-09662
4.26
You save:
12.74 (75%)
2   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
19 2   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Total: 116.56