Danny

by Nick Poole

Favorited Favorite 0

DEV-10915 and DEV-11113 are your microcontrollers. WRL-10532 and WRL-10534 are your transmitter and receiver. PRT-00731 and PRT-10300 provide power to your transmitting side. DEV-09716 is a Serial Programming tool for the microcontrollers.

The rest are assorted parts and connectors to clean it up.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Total: 86.83