Gas Meter - Final

by GabrielBianconi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.6 1   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
11.8 4   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
4.2 4   
Crystal Kit
Retired COM-09994
9.9 2   
Cannot be ordered at this time.
Ceramic Resonator Kit
Retired COM-09993
5.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Toggle Switch
Out of stock COM-09276
4.2 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
3.5 2   
Shift Register 8-Bit - 74HC595
Retired COM-00733
6 4   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
STK500 Compatible USB Programmer
Retired PGM-08702
47.95 1   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
5.25 3   
2x5 Pin Shrouded Header
In stock PRT-08506
5.25 3   
AVR Programming Cable
In stock CAB-09215
2.1 1   
SparkFun AVR Programming Adapter
Retired BOB-08508
1.9 2   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
15.8 4   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
1.2
You save:
3.55 (75%)
5   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
Out of stock TOL-09327
2.75 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
Total: 212