by igoody
Product | Subtotal | Qty | |
---|---|---|---|
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
WRL-08742 |
113.85 |
3
Cannot be ordered at this time. |
|
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
33 |
2
Cannot be ordered at this time. |
|
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
3.2 | 2 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
4.2 | 2 | |
XBee Shield
WRL-09976 |
44.85 |
3
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
82.8 | 3 | |
Arduino Stackable Header - 8 Pin
PRT-09279 |
4.5 | 6 | |
Arduino Stackable Header - 6 Pin
PRT-09280 |
4.5 | 6 | |
Breakout Board for XBee Module
BOB-08276 |
3.5 | 1 | |
7-Segment Serial Display - Red
COM-09766 |
9.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
Tri-Color LED Breakout Kit
KIT-10111 |
8.95 |
1
Cannot be ordered at this time. |
|
Total: 373.2 |