Broke It? Fix It!

by Emcee Grady

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Sugru - 8 Pack (Mixed Colors)
Retired TOL-11228
17.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Polymorph - 250g
26 available TOL-10950
9.95 1   
SparkFun Mini Screwdriver
In stock TOL-09146
0.95 1   
Heaterizer XL-3000 Heat Gun
Out of stock TOL-10326
13.95 1   
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
2.95 1   
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
7.95 1   
Total: 103.55