Neues Zeug

by fmorgner

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
50.85 3   
Logic16 - USB Logic Analyzer
Retired TOL-10989
299.95 1   
Cannot be ordered at this time.
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Banana to Test Probe Cables
Retired CAB-00505
3.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
9.9 2   
ATMEGA8U2 Breakout
Retired DEV-10277
39.9 2   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
21.9 2   
Cannot be ordered at this time.
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
Static Shielding Bag - 4" x 6"
Retired TOL-11455
5 10   
Cannot be ordered at this time.
Smart SMD Tester
In stock TOL-10829
29.95 1   
SolderPro 50 Hot Knife Tip
Retired TOL-10137
10.95 1   
Cannot be ordered at this time.
Diffused LED - White 10mm
In stock COM-11121
6 10   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
4.8 3   
Total: 691.7