Life Counter

by Maragnus

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
7-Segment Display - 4-Digit (White)
34 available COM-10931
4.9 2   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
LED - RGB Piranha 5mm (10 pack)
Retired COM-10390
9.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Total: 31.25