pressure project

by Member #342312

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor 0.5"
In stock SEN-09375
877.5
You save:
97.5 (10%)
130   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
53.55 9   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
123.5
You save:
13 (10%)
130   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
5.9 2   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
7 2   
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
Total: 1348