Product | Subtotal | Qty | |
---|---|---|---|
Molex Jumper 4 Wire Assembly
PRT-09920 |
1.5 |
1
Cannot be ordered at this time. |
|
Header - 6-pin Female (0.1", Right Angle)
PRT-09429 |
1.9 |
2
Cannot be ordered at this time. |
|
Jumper Wire - 0.1", 6-pin, 4"
PRT-10366 |
2.1 | 2 | |
Diffused LED - RGB 10mm
COM-11120 |
1.15 | 1 | |
Pro Micro - 3.3V/8MHz
DEV-10999 |
19.95 |
1
Cannot be ordered at this time. |
|
LED Holder - 10mm (Chrome Finish)
COM-11148 |
0.55 |
1
Cannot be ordered at this time. |
|
Total: 27.15 |