by TheRealTonyStark

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
9.95 1   
Thin Speaker
In stock COM-10722
0.95 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
7.95 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
0.95 1   
Polymer Lithium Ion Battery - 400mAh
In stock PRT-10718
13.9 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
3.9 2   
ProtoBoard - Round 2"
Out of stock PRT-08810
2.95 1   
Cannot be ordered at this time.
LED - Super Bright White
In stock COM-00531
9.5 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.5 1   
Transistor - NPN (2N3904)
In stock COM-00521
0.5 1   
Total: 68.45