Stuff to buy

by gamaral

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Ogg Vorbis Codec IC - VS1000D
Retired COM-08300
4.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Voltage Regulator - BD10KA5W (500mA)
Retired COM-10827
0.76
You save:
0.19 (20%)
1   
Cannot be ordered at this time.
Bluetooth 4.0 Module - BR-LE 4.0-S2A
Retired WRL-12991
24.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Total: 63.56