Microcontroller Class

by SoftwareDev777

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper - 2 Pin
In stock PRT-09044
1.8 4   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Female Headers
In stock PRT-00115
3.5 2   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
27 available COM-08546
1.25 1   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
2500 mAh NiMH Battery - AA
In stock PRT-00335
3.25 1   
5V DC to DC Step Up - 1xAA
Retired PRT-08248
10.95 1   
Cannot be ordered at this time.
Battery Charger 4 Bay - NiMH
Retired PRT-10052
7.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
Only 4 left! ROB-09065
9.95 1   
Total: 66.55