YDM parts list

Favorited Favorite 0

List of parts needed to create something similar to the Yellow Drum Machine on LMR.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
PICAXE Serial Programming Cable
Retired PGM-08313
5.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 6 left! SEN-00242
14.95 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
PICAXE 20M2 Microcontroller (20 pin)
Retired COM-10807
5.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
PICAXE 8 Pin Proto Kit
20 available DEV-08321
4.5 1   
Total: 56.24