by drewbiwan
Product | Subtotal | Qty | |
---|---|---|---|
Pro Micro - 3.3V/8MHz
DEV-10999 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
Triple Axis Accelerometer Breakout - MMA8452Q
SEN-10955 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
19.9 |
2
Cannot be ordered at this time. |
|
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
1.05 | 1 | |
Flash Memory - microSD 1GB
COM-08163 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun Venus GPS with SMA Connector
GPS-11058 |
49.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 | |
ProtoBoard - Square 1" Single Sided
PRT-08808 |
1.95 | 1 | |
GPS Embedded Antenna SMA
GPS-00177 |
12.95 | 1 | |
Diffused LED - Blue 10mm
COM-10635 |
0.6 | 1 | |
Reed Switch
COM-08642 |
2.1 | 1 | |
Momentary Button - Small Red Panel Mount
COM-09807 |
0.5 |
1
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
6.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 900 XSC RPSMA
WRL-09087 |
143.9 |
2
Cannot be ordered at this time. |
|
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
WRL-09143 |
17.9 | 2 | |
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
Total: 366.65 |