november_03

by nasea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Male Headers - Right Angle
In stock PRT-00553
9 4   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
5.7 6   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
SparkFun Simon Says - Surface Mount Soldering Kit
Retired KIT-10935
55.9 2   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
19.5 3   
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
MakerBeam
Retired PRT-10540
259.9 2   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
69.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
77.7 6   
Cannot be ordered at this time.
SparkFun SIM Card Socket Breakout
In stock BOB-00573
18.95 1   
SparkFun SM5100B Evaluation Board
Retired CEL-09427
59.95 1   
Cannot be ordered at this time.
SM5100B Mating Connector
Retired CEL-09535
5.9 2   
Cannot be ordered at this time.
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
ADH8066 SMD Connector
Retired PRT-10139
2.95 1   
Cannot be ordered at this time.
ADH8066 GSM Module
Retired CEL-10138
49.95 1   
Cannot be ordered at this time.
Quad-band Cellular Antenna SMA
In stock CEL-08347
10.95 1   
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
17.9 2   
GPS Evaluation Board
Retired GPS-08334
39.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Total: 821.5