Full Open Design Competition Kit

by Mr Electrical

Favorited Favorite 0

This kit includes everything that we will be providing in the Open Design Competition kits. If you registered late or were not able to purchase your kit on time, these are the parts you will need to get started and participate in the workshops.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
1.1 2   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
Total: 53.4