Basic Soldering Equipment

by qwertymodo

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron - 30W (US, 110V)
In stock TOL-09507
9.95 1   
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
3.95 1   
Soldering Tip - Plug Type - Tapered 1/32"
Retired TOL-09537
3.95 1   
Cannot be ordered at this time.
Soldering Tip - Plug Type - Chisel
Retired TOL-09529
3.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.49 1   
Soldering Iron Stand
In stock TOL-09477
5.95 1   
Chipquik SMD Removal Kit
Retired TOL-10925
15.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
3.95 1   
Tweezers - Straight (ESD Safe)
22 available TOL-10603
3.95 1   
Brass Sponge
Out of stock TOL-08964
2.95 1   
Total: 57.04