Order 20121119

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Female Headers - Swiss Machine Pin
Out of stock PRT-00743
7.9 2   
5V DC to DC Step Up - 2xAA
Retired PRT-08249
23.9 2   
Cannot be ordered at this time.
CMUcam v4
Retired DEV-10032
399.8 4   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
22.5 15   
Female Header Pack
In stock PRT-11269
21.45
You save:
1.05 (5%)
15   
Jumper Wires Premium 6" F/F Pack of 100
32 available PRT-10898
24.95 1   
LED - Basic Red 5mm (25 pack)
19 available COM-09856
2.95 1   
LED Mixed Bag - 5mm
In stock COM-09881
9.95 1   
LED - Infrared 950nm (25 pack)
In stock COM-10557
7.95 1   
LED - Infrared 850nm (25 pack)
15 available COM-09854
7.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
29.25 15   
Total: 558.55