stuff I want

by Member #76650

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun RedBoard - BreadBoard Kit Retail
Retired RTL-11039
25.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
mbed - LPC11U24 (Cortex-M0)
Retired DEV-11045
44.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
Retired WRL-11216
37.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (6mm, 5' long)
Retired PRT-10696
24.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
19.8 4   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
5.9 2   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
2.1 2   
LED - Infrared 850nm
Retired COM-09469
1.9 2   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
SparkFun Block for IntelĀ® Edison - GPIO
Retired DEV-13038
9.95 1   
Cannot be ordered at this time.
Total: 511.4