Picaxe 8 pin

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PICAXE 8 Pin Proto Kit
20 available DEV-08321
36 8   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
35 10   
PICAXE 18 Pin Standard Project Board
Retired DEV-08330
9.95 1   
Cannot be ordered at this time.
PICAXE 18M2+ Microcontroller (18 pin)
Only 1 left! COM-10187
5.5 1   
Trimpot 10K
Retired COM-00104
9.5 10   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
2.85 3   
Total: 98.8