TARDIS Fan-based Music Box

by HelloTechie

Favorited Favorite 1

Customize your own!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Diffused LED - White 10mm
In stock COM-11121
0.6 1   
Reed Switch
In stock COM-08642
2.1 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Total: 113.15