My Wish List

by Gabriel6

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Wi-Fi Shield
Retired DEV-11287
84.95 1   
Cannot be ordered at this time.
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
39.95 1   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SparkFun Color Sensor Breakout - HDJD-S822
Retired SEN-10904
24.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun Infrared Proximity Breakout - VCNL4000
Retired BOB-10901
9.95 1   
Cannot be ordered at this time.
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
2.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
SparkFun Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-12011
5.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Beaglebone Black
Retired DEV-12076
44.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Gold
Retired WRL-12582
25.87
You save:
11.08 (30%)
1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
TuxCase - Arduino Enclosure
Retired PRT-11667
24.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
9.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Total: 492.87