Uganda Items

Favorited Favorite 0

Here ya go Sandra. These are just suggestions. Please let me know if you have any questions or concerns.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MP3 Trigger
Retired WIG-11029
49.95 1   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
25.9 2   
12V Solenoid Valve - 3/4"
In stock ROB-10456
35.8 4   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
66 4   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
microSD USB Reader
Retired COM-09433
13.9 2   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
139.8 4   
Cannot be ordered at this time.
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
139.8 4   
Cannot be ordered at this time.
Sparkfun Inventor's Kit uSolder Lab Pack
Retired LAB-10970
1250 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
239.8 4   
Cannot be ordered at this time.
PicoBoard
Retired WIG-10311
269.7 6   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
89.25 15   
Cannot be ordered at this time.
Simon Lab Pack
Retired LAB-11030
500 1   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
113
You save:
6 (5%)
20   
LilyPad Slide Switch
In stock DEV-09350
37.8
You save:
2 (5%)
20   
LilyPad LED Yellow (5pcs)
Retired DEV-10047
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
39.5 10   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
35 10   
Python for Kids: A Playful Introduction to Programming
Retired BOK-11729
69.9 2   
Cannot be ordered at this time.
Getting Started with Processing
Retired BOK-10078
59.85 3   
Cannot be ordered at this time.
Manga Guide to Electricity
Retired BOK-11001
56.85 3   
Cannot be ordered at this time.
Getting Started with Arduino - 2nd Edition
Retired BOK-11471
54.75 5   
Cannot be ordered at this time.
Super Scratch Programming Adventure!
Retired BOK-11730
74.85 3   
Cannot be ordered at this time.
Getting Started in Electronics
Retired BOK-10764
39.9 2   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
149.5 10   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
44.75 5   
Wire Strippers 30AWG
Retired TOL-08696
24.75 5   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
27.5 10   
IC Hook Test Leads
Only 1 left! CAB-00501
29.85 3   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
13.75 5   
Third Hand
23 available TOL-09317
32.85 3   
Solder Tip Tinner and Cleaner
Retired TOL-08966
27.9 2   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
80.85 3   
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
19.8 4   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
44.85 3   
Hobby Knife
In stock TOL-09200
7 2   
Wire Wrap Wire - Yellow (30 AWG)
Retired PRT-08029
8.95 1   
Cannot be ordered at this time.
Total: 4006.05