Pimp Kai's rc car

by Skyler Fly

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
ProtoBoard - Square 2"
19 available PRT-08811
3.5 1   
LED - Super Bright White
In stock COM-00531
2.1 2   
Super Bright LED - White 10mm
In stock COM-11118
4.71
You save:
0.84 (15%)
3   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
1.1 2   
Light Pipe - White Core (3.5mm, 1' long)
Retired PRT-10693
3.95 1   
Cannot be ordered at this time.
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
LED - Super Bright Red
In stock COM-00528
2.1 2   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
0.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
Total: 32.56