AVC Sales Booth

by Nick Poole

Favorited Favorite 0

Most of these are items that I think people may need day-of in an emergency scenario, but things like the rover 5 and driver board and the HUB-ee wheels are just cool robotics products that might get people's attention.

Toni can pare down the "day-of" stuff, she'll remember better than me what people needed last few years.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
2.25 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
0.5 1   
Cannot be ordered at this time.
750 mAh Alkaline Battery - AAA
Retired PRT-09274
0.55 1   
Cannot be ordered at this time.
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
RaspiRobot Board
Retired KIT-11561
29.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
HUB-ee Wheel - 120:1 Metric
Retired ROB-11666
34.95 1   
Cannot be ordered at this time.
HUB-ee Wheel - 180:1 Metric
Retired ROB-11668
34.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
28 available PRT-08867
3.5 1   
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Total: 336.35