BBQDuino

by DerickBailey

Favorited Favorite 2

A list of things needed to build an Arduino powered BBQ Thermometer.

In addition to the items on this list, you will need 100Ohm and 1KOhm resistors (1/4 or 1/6 watt), a 10K Thermistor meat probe (food safe thermistor/probe with a pointy end), and a 3/32" input jack such as this one from RadioShack.

For the meat thermometer, I recommend buying the cheapest store bought thermometer that you can get, and just take the probe off of it. A digital thermometer such as this one should work well. You'll just unplug the thermometer and plug it in to the 3/32" input from above. Note that some meat probes are 10K and some are 100K. If you buy a 100K meat probe, you need to buy a 100K resistor (1/4 watt or 1/6th watt) as well.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
Molex Jumper 4 Wire Assembly
Retired PRT-09920
1.5 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
10.95 1   
RN-XV WiFly Module - RP-SMA Connector
Retired WRL-11047
4.95
You save:
30 (86%)
1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
1.1 2   
2x5 Pin Shrouded Header
In stock PRT-08506
3.5 2   
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
1.9 2   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
3.5 2   
ProtoBoard - Square 2"
19 available PRT-08811
3.5 1   
Breadboard Power Kit - Retail
Retired RTL-10777
10.95 1   
Cannot be ordered at this time.
Total: 122.65