Xmas

by beattie

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun USB LiPoly Charger - Single Cell
Only 7 left! PRT-12711
17.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
MetaWatch WDS112 - Black
Retired WIG-12005
149.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL345
23 available SEN-09836
20.5 1   
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
Only 5 left! SEN-11005
10.95 1   
LinkSprite JPEG Color Camera TTL Interface - 2MP
Retired SEN-12804
54.95 1   
Cannot be ordered at this time.
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
Thermistor 10K
In stock SEN-00250
1.9 2   
ATmega128RFA1 Development Board
Retired DEV-11197
49.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
14.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Benchtop Power Board Kit
Retired KIT-12867
26.95 1   
Cannot be ordered at this time.
Total: 590.9