by One Chris Two Chris Red Chris Blue Chris
If you're new to electronics and programming, the RedBoard Starter Kit is a great way for beginners to get their foot in the door. This little guy is essentially a mini SparkFun Inventor's Kit (minus the manual) and can be taken straight out of the box to help you make a slew of basic circuits.
Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Mini Modular (Red)
PRT-11659 |
3.95 |
1
Cannot be ordered at this time. |
|
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Thermistor 10K
SEN-00250 |
0.95 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
LED - Basic Red 3mm
COM-00533 |
0.45 | 1 | |
LED - Basic Yellow 3mm
COM-00532 |
0.45 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 62.15 |