by Cathy2
stuff to take over the world with
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
WRL-08742 |
37.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
WRL-08710 |
37.95 |
1
Cannot be ordered at this time. |
|
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
4.95 | 1 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
1.05 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Breakout Board for XBee Module
BOB-08276 |
3.5 | 1 | |
2mm 10pin XBee Socket
PRT-08272 |
2.3 | 2 | |
Female Headers
PRT-00115 |
3.5 | 2 | |
Total: 104.28 |